Advanced Waveform Utility

Crest Factor Reduction Settings

Crest Factor Reduction

Target PAPR

Max Iteration

Cancelling Percent

Block Size

Filter Mask

Crest Factor Reduction

SCPI Command

[:SOURce]:RADio:AWU:WAVeform:CFReduction[:STATe] ON|OFF|1|0

[:SOURce]:RADio:AWU:WAVeform:CFReduction[:STATe]?

SCPI Example

 

Preset

OFF

State Saved

Yes

Ranges

ON | OFF

Initial S/W Revision

A.19.03

Target PAPR

SCPI Command

[:SOURce]:RADio:AWU:WAVeform:CFReduction:PAPR <real>

[:SOURce]:RADio:AWU:WAVeform:CFReduction:PAPR?

SCPI Example

 

Couplings

Visible when the CFR is enabled.

Preset

8

State Saved

Yes

Min

3

Max

100

Initial S/W Revision

A.19.03

Max Iteration

SCPI Command

[:SOURce]:RADio:AWU:WAVeform:CFReduction:MITeration <integer>

[:SOURce]:RADio:AWU:WAVeform:CFReduction:MITeration?

SCPI Example

 

Couplings

Visible when the CFR is enabled.

Preset

10

State Saved

Yes

Min

1

Max

1000

Initial S/W Revision

A.19.03

Cancelling Percent

SCPI Command

[:SOURce]:RADio:AWU:WAVeform:CFReduction:CPERcent <real>

[:SOURce]:RADio:AWU:WAVeform:CFReduction:CPERcent?

SCPI Example

 

Couplings

Visible when the CFR is enabled.

Preset

100

State Saved

Yes

Min

0

Max

100

Initial S/W Revision

A.19.03

Block Size

SCPI Command

[:SOURce]:RADio:AWU:WAVeform:CFReduction:BSIZe <integer>

[:SOURce]:RADio:AWU:WAVeform:CFReduction:BSIZe?

SCPI Example

 

Couplings

Visible when the CFR is enabled.

Preset

1000

State Saved

Yes

Min

0

Max

 

Initial S/W Revision

A.19.03

Filter Mask

SCPI Command

[:SOURce]:RADio:AWU:WAVeform:CFReduction:FMASk

[:SOURce]:RADio:AWU:WAVeform:CFReduction:FMASk?

SCPI Example

 

Couplings

Visible when the CFR is enabled.

Preset

-25,-100;-25,0;25,0;25,-100

State Saved

Yes

Initial S/W Revision

A.19.03

Welcome to AWU

AWU Overview

Waveform Settings

Carrier Settings

Segment Settings

Correction Settings